Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1699 - SST Winkelverbinder Stahl feuerverzinkt AB55365 65x65x55x2,5
Bill of material
462604
ARTNR
Artikelnummer
462604
FN
1699
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
AB55365
MKT
Materialkurztext
SST AB55365 WiVerb St fzn,65x65x55x2,5,
LTEXT1
Langtext 1
SST Winkelverbinder AB
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
65x65x55x2,5 (AB55365)
A
Length
65 mm
B
Height
65 mm
C
Width
55 mm
T
Thickness
2.5 mm
D1
Hole diameter
5 mm
D2
Hole diameter
8.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models