Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Sati
Description
16B-1 ( 25,4 x 17,02 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PS12028
CODE
Code
P
Pitch
25.40 mm
W
Internal width
17.02 mm
DR
Roller
15.88 mm
R
Tooth radius
26 mm
C
Radius width
2 mm
H1
Tooth width
16.2 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models