Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
16B Protect Cover Die Cast f/Hoods Black
Bill of material
HARTING 09307165422
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09307165422
DESCSHORT
Short Description
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Polycarbonate (PC), Stainless steel
DESCLONG
Long Description
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Polycarbonate (PC), Stainless steel, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
16B Protect Cover Die Cast f/Hoods Black
SUPPLIERALTNO
Alternative product number
09 30 716 5422
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
16B Protect Cover Die Cast f/Hoods Black
AAO742
Brand
Han® B
AAS461
Size
16 B
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Polycarbonate (PC), Stainless steel, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Polycarbonate (PC), Stainless steel
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Black
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD