Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Alfa Laval
Description
16W - Short Weld Cap, Unpolished
Bill of material
242101
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
End Cap
SIZEINCH
Size
Inch
SIZEMM
Size
mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
A1
Height
mm
OD1
Diameter
mm
ID1
Diameter
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models