Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
agru
Description
170 - E-Elbow 45°
Bill of material
AGRU_70170012511_E-Elbow 45_MOP water 16bar/gas 10bar_PE 100-RC black_125 SDR 17-11
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
170
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
E-Elbow 45°
EXT_BEZ_2
Description 2
MOP water 16bar/gas 10bar
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Electro-fusion
DA
Outside diameter (DAOD)
mm
D
mm
D1
mm
Z
mm
T
mm
X1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models