Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SToxxparts
Description
17000123000 - Positioning clamping bolt, stainless steel
Bill of material
17000123003
ARTNR
Article No.
D1
-0.02/-0.05
mm
L1
+0.6
mm
D2
mm
D3
mm
D4
M4 mm
L2
±1
mm
L3
10 mm
S
max.
9 mm
SW1
mm
SW2
mm
FH
Holding force
kN
MAT
Material
Edelstahl
GEW
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models