Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000210001 - Clamping element actima right tension, with through bore
Bill of material
17000210001
ARTNR
Article No.
17000210001
Z
Delivery path
10 mm
S
Clamping path
2 mm
F
max. clamping force
4.9 kN
MAT
Material
Stahl, brüniert/Thermoplastgehäuse/PF31 Kugelknopf
GEW
Weight
745 g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/9d.13.5f.170002100019.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models