Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000214001 - Clamping element actima right pressure, with through bore
Bill of material
17000214001
ARTNR
Article No.
17000214001
Z
Delivery path
10 mm
S
Clamping path
2 mm
F
max. clamping force
4.9 kN
MAT
Material
Stahl, brüniert/Thermoplastgehäuse/PF31 Kugelknopf
GEW
Weight
745 g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/7e.fd.96.170002140019.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models