Catalog navigation
Selezione modello CAD
Prodotti disponibili: 21
HELP_VARIABLE
Company
SToxxparts
Description
17000226000 - Eccentric quick clamping lever with screw, steel
Bill of material
17000226010
ARTNR
Article No.
L
mm
D2
mm
H1
max. in clamping position
mm
D3
mm
D5
mm
H2
max.
mm
B
mm
S
Stroke at 90° lever position
mm
T
max.
80 °C
MAT
Material
Stahl, galvanisch verzinkt/zink- druckgusshebel, kunststoffbeschichtet/PA- Auflagescheibe, glasfaserverstärkt
FAR
Color
schwarz
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/6d.dc.61.170002260009.pdf
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD