Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SToxxparts
Description
17000262000 - Horizontal clamp with horizontal base, steel
Bill of material
17000262003
ARTNR
Article No.
NG
Nominal value
AS
pressure screw
mm
D1
mm
D2
mm
B1
mm
B2
mm
B3
mm
B4
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
max.
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
F1
Holding force
kN
F2
Holding force
kN
VAR__
90°
T
max.
80 °C
MAT
Material
Stahl, galvanisch verzinkt/Kunststoffgriff
GEW
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models