Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1702 - SST Winkelverbinder feuerverzinkt ADR6035 60x37x60x2,5
Bill of material
462602
ARTNR
Artikelnummer
462602
FN
1702
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
ADR6035
MKT
Materialkurztext
SST ADR6035 WiVerb,60x35x60,100
LTEXT1
Langtext 1
SST Winkelverbinder
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
60x35x60x2,5 (ADR6035)
A
Length
60 mm
B
Height
37 mm
C
Width
60 mm
T
Thickness
2.5 mm
D1
Hole diameter
5 mm
D2
Hole diameter
12 mm
B1
Hole diameter
10 mm
C1
Distance
27 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models