Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1703 - SST Winkelverbinder Stahl feuerverzinkt ABB40390 93x93x40x3
Bill of material
462603
ARTNR
Artikelnummer
462603
FN
1703
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
ABB40390
MKT
Materialkurztext
SST ABB40390 WiVerb fzn,93x93x40x3,100
LTEXT1
Langtext 1
SST Winkelverbinder
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
93x93x40x3 (ABB40390)
A
Length
93 mm
B
Height
93 mm
C
Width
40 mm
T
Thickness
3 mm
D1
Hole diameter
5 mm
D2
Hole diameter
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models