Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
1704 Case Conveyor Chain - Case Conveyor Chain
Bill of material
1704-1
PN
Product name
Case Conveyor Chain
CM
Chain model
1704
MP
Cover plate name
APPLICATION
Application
Mainly used for spiral conveyor. Use together with guide rail and sprocket, can do S shape conveying, the cover plate is disassemble, easy to install.
CPM
Chain plate material
Polyoxymethylene (POM) blue, operating temperature -30°C~+90°C
COM
Cover material
Reinforced nylon (PA6+GF30%) yellow, operating temperature -40°C~+120°C
PM
Pin material
Ø8mm stainless steel
REMARK
Remark
Stainless steel
CW
Chain width
114.3 mm
WEIGHT
Weight
2.60 kg/m
WL
Working load
4000 N
LR
opposite bending raduis
390 mm
RR
Minimum sideflex raduis
710.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models