Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1704 - SST Winkelverbinder Stahl feuerverzinkt AC 50x50x35x2
Bill of material
462605
ARTNR
Artikelnummer
462605
FN
1704
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
AC35350
MKT
Materialkurztext
SST AC35350 WiVerb fzn,50x50x35x2,100
LTEXT1
Langtext 1
SST Winkelverbinder AC
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
50x50x35x2 (AC35350)
A
Length
50 mm
B
Height
50 mm
C
Width
35 mm
T
Thickness
2 mm
D1
Hole diameter
5 mm
D2
Hole diameter
8.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models