Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1706 - SST Winkelverbinder Stahl feuerverzinkt AG
Bill of material
462611
ARTNR
Artikelnummer
FN
1706
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Winkelverbinder
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
A
Length
mm
B
Height
mm
C
Width
40 mm
T
Thickness
mm
D1
Hole diameter
5 mm
D2
Hole diameter
8.5 mm
D3
Hole diameter
11 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models