Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1707 - SST Winkelverbinder Stahl feuerverzinkt 90x35x2,5x40
Bill of material
462613
ARTNR
Artikelnummer
462613
FN
1707
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
AH9035
MKT
Materialkurztext
SST AH9035 WiVerb fzn,90x35x2,5x40,100
LTEXT1
Langtext 1
SST Winkelverbinder
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
90x35x2,5x40 (AH9035)
A
Height
90 mm
B
Length
35 mm
C
Width
40 mm
T
Width
2.5 mm
D1
Hole diameter
5 mm
D2
Hole diameter
9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models