Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1707641 - MCV 1,5/ 3-GF-3,81 P26 THR
Bill of material
PHOENIX CONTACT 1707641
MANUID
Product number of the Manufacturer
1707641
DESCSHORT
Short Description
PCB header
DESCLONG
Long Description
PCB headers, nominal cross section: 1.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Male connector, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: MCV 1,5/..-GF-THR, pitch: 3.81 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: Screw locking, mounting: Threaded flange, type of packaging: packed in cardboard, For user information and design recommendations for through-hole reflow technology, go to: Downloads
MANUTYPEDESC
Manufacturer Type Description
MCV 1,5/ 3-GF-3,81 P26 THR
PREVIEW
Preview
INTNO
International product number
4046356034340
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
25
BAF016
width
21.820 mm
BAA020
height
11.800 mm
AAF726
rated current
8 A
BAC140
Combustibility class
V0
BAC487
material of insulation
LCP
BAG640
Assembly type
Print mounting
BAB577
depth
7.250 mm
AAC194
Type of packaging
Cardboard
AAZ315
Rated voltage (II/2)
250 V
AAZ316
Rated voltage (III/2)
160 V
AAZ317
Rated voltage (III/3)
160 V
AAZ321
Rated surge voltage (II/2)
2.500 kV
AAZ322
Rated surge voltage (III/2)
2.500 kV
AAZ323
Rated surge voltage (III/3)
2.500 kV
AAZ327
Grid dimensions 1
3.810 mm
AAT080
Pole number
3
AAP662
Number of rows
1
AAZ332
Pin length
2.600 mm
AAH185
assembly height
9.200 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
BAC818
Assembly
Threaded joint
AAB373
Type of interlock
Threaded joint
AAZ335
Locking system
Screw flange
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ354
Recommended drill hole diameter pin
1.400 mm
AAZ356
Pin dimensions (mm)
0,8 x 0,8
AAB754
Contact design
Pin
AAZ358
Plug-in direction
90 °
AAZ359
Direction mating face
Standard
BAA097
color of housing
Black
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
100 °C
AAZ362
MSL (Moisture Sensitivity Level)
1
AAC207
Material of the contact
Copper
AAZ363
Coating plug contact area
Tin (Sn)
AAZ364
Coating PCB contact area
Tin (Sn)
BAD831
Design of electrical connection
THR soldering
AAC128
design of plug connection
Fixed plug connector
AAC202
Material of the contact coat
Tin
AAO663
GTIN
4046356034340
AAW338
Manufacturer product designation
PCB header
AAU734
Manufacturer product description
PCB headers, nominal cross section: 1.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Male connector, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: MCV 1,5/..-GF-THR, pitch: 3.81 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: Screw locking, mounting: Threaded flange, type of packaging: packed in cardboard, For user information and design recommendations for through-hole reflow technology, go to: Downloads
AAU731
Manufacturer product family
MCV 1,5/..-GF-THR
AAO057
Product type
MCV 1,5/ 3-GF-3,81 P26 THR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366930
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models