Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1708 - SST Winkelverbinder Stahl feuerverzinkt 33x61x1,5x180
Bill of material
462614
ARTNR
Artikelnummer
462614
FN
1708
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
BNV33
MKT
Materialkurztext
SST BNV33 WiVerb fnz,33x61x1,5x180,50
LTEXT1
Langtext 1
SST Winkelverbinder
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
33x61x1,5x180 (BNV33)
A
Height
63 mm
B
Length
35 mm
C
Width
180 mm
T
Width
1.5 mm
D1
Hole diameter
5 mm
D2
Hole diameter
8.5 mm
D3
Hole diameter
11 mm
D4
Hole diameter
13 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型