Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1708745 - TW 50/ 2-CL
Bill of material
PHOENIX CONTACT 1708745
MANUID
Product number of the Manufacturer
1708745
DESCSHORT
Short Description
Panel feed-through terminal block
DESCLONG
Long Description
Panel feed-through terminal block, connection method: T-LOX knee lever connection, Cable lug connection, number of positions: 2, load current: 150 A, cross section: 10 mm² - 50 mm², connection direction of the conductor to plug-in direction: 0 °, color: gray
MANUTYPEDESC
Manufacturer Type Description
TW 50/ 2-CL
PREVIEW
Preview
INTNO
International product number
4055626020327
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
58
BAH005
rated voltage
1000 V
BAC740
Min. line cross section, rigid
10 mm^2
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
BAA351
color
Grey
AAF040
net weight
0.281 kg
BAC676
Max. line cross section, flexible
50 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
50 mm^2
BAC677
Max. line cross section, rigid
50 mm^2
BAC739
Min. line cross section, flexible
16 mm^2
AAT080
Pole number
2
AAO663
GTIN
4055626020327
AAW338
Manufacturer product designation
Panel feed-through terminal block
AAU734
Manufacturer product description
Panel feed-through terminal block, connection method: T-LOX knee lever connection, Cable lug connection, number of positions: 2, load current: 150 A, cross section: 10 mm² - 50 mm², connection direction of the conductor to plug-in direction: 0 °, color: gray
AAU731
Manufacturer product family
TW 50/.. -CL
AAO057
Product type
TW 50/ 2-CL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型