Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1709 - SST Winkelverbinder Stahl feuerverzinkt ABR9015 89x89x60x1,5
Bill of material
462615
ARTNR
Artikelnummer
462615
FN
1709
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
ABR9015
MKT
Materialkurztext
SST ABR9015 WiVerb fzn,89x89x60x1,5,100
LTEXT1
Langtext 1
SST Winkelverbinder Typ ABR
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
89x89x60x1,5 (ABR9015)
A
Length
89 mm
B
Height
89 mm
C
Width
60 mm
T
Thickness
1.5 mm
D1
Hole diameter
5 mm
D2
Hole diameter
13 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models