Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1710 - SST Winkelverbinder Stahl feuerverzinkt ABR9020 88x88x65x2
Bill of material
462616
ARTNR
Artikelnummer
462616
FN
1710
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
ABR9020
MKT
Materialkurztext
SST ABR9020 WiVerb m Rip,88x88x65x2,50
LTEXT1
Langtext 1
SST Winkelverbinder Typ ABR
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
90x90x65x2 (ABR9020)
A
Length
88 mm
B
Height
88 mm
C
Width
65 mm
T
Thickness
2 mm
D1
Hole diameter
5 mm
D2
Hole diameter
11 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models