Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
171070
Bill of material
1710705020
PN
Part Number
1710705020
DESC
Description
Impact 85 Ohm Plus 2 Pair Right-Angle Daughtercard, Right Guided, 10 Columns, 60 Circuits, Plated Through Hole Dimension 0.39mm, Lead Free
APPLICATION
Application
Conventional, Daughtercard
CIRCUITS
Circuits
60
CURRENT
Maximum Current
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
2
ORIENTATION
Orientation
Right Angle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models