Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1713 - SST Winkelverbinder Stahl feuerverzinkt AA60280 83x62x40x2
Bill of material
462620
ARTNR
Artikelnummer
462620
FN
1713
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
AA60280
MKT
Materialkurztext
SST AA60280 WiVerb St fzn,60280,50
LTEXT1
Langtext 1
SST Winkelverbinder Typ AA
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
83x62x40x2 (AA 60280)
A
Height
83 mm
B
Length
62 mm
C
Width
40 mm
T
Thickness
2 mm
D1
Hole diameter
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models