Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1714 - SST Winkelverbinder Stahl feuerverzinkt AH
Bill of material
462625
ARTNR
Artikelnummer
FN
1714
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Winkelverbinder Typ AH
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
A
Height
mm
B
Length
mm
C
Width
40 mm
T
Thickness
mm
D1
Hole diameter
5 mm
D2
Hole diameter
13 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models