Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
1715A
Bill of material
1715A.06012
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Entgratfräser
J3
Company Code
F
BLD
Tool Style Code
11
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
WN
J6
Connection Code, Machine Side
J8
Treatment
FFO, FDR
A1
Cutting Diameter
0 mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F22
Peripheral Effective Cutting Edge Count
4
F3
Flute Helix Hand
N
G4
Section Radius
0 mm
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
0
H5
Coating
TIALN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    2544
    EMUGE-FRANKEN
    2526A
    EMUGE-FRANKEN
    1966A
    EMUGE-FRANKEN
    DIN 6535 - HA
    EMUGE-FRANKEN
    1820A
    EMUGE-FRANKEN
    1947A
    EMUGE-FRANKEN
    Enorm 1-Z-E-TIN
Previews
3D
2D
Download CAD models