Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1716 - SST Winkelverbinder Typ EFIXR Stahl feuerverzinkt 50x55x30x2
Bill of material
462632
ARTNR
Artikelnummer
462632
FN
1716
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
EFIXR553
MKT
Materialkurztext
SST EFIxR553 WiVerb FZN,50x55x30x2,100
LTEXT1
Langtext 1
SST Winkelverbinder Typ EFIXR
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
50x55x30x2 (EFIXR553)
A
Height
50 mm
B
Length
54 mm
C
Width
30 mm
T
Stärke
2 mm
D1
Hole diameter
5 mm
C1
Diameter
6.5 mm
B1
Length
30 mm
C2
Diameter
8.5 mm
B2
Length
30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models