Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1717 - SST Winkelverbinder Stahl feuerverzinkt ANP
Bill of material
462641
ARTNR
Artikelnummer
FN
1717
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Winkelverbinder
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
A
Height
mm
B
Length
mm
C
Width
mm
T
Thickness
2.5 mm
D1
Hole diameter
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models