Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1717674-3
Bill of material
1717674-3
PN
Part Number
1717674-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1717674-3
TEINTERNALDESCRIPTION
TE Internal Description
CAP ASSY,4P,BRACKET REVERSE TYPE,ATAC CO
CONNECTORSTYLE
Connector Style
Housing for male terminals
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
HYBRIDCONNECTOR
Hybrid Connector
No
PRIMARYLOCKINGFEATURE
Primary Locking Feature
Integrated in Housing
STRAINRELIEF
Strain Relief
No
ROWTOROWSPACING
Row-to-Row Spacing
4.5 mm [ .177 in ]
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFROWS
Number of Rows
2
NOMINALVOLTAGEARCHITECTUREV
Nominal Voltage Architecture
12, 24, 42, 48, 80, 90, 125, 240 V
OPERATINGVOLTAGEVDC
Operating Voltage
250 VDC
COLOR
Color
Yellow
CABLEEXITANGLE
Cable Exit Angle
180
BODYMATERIAL
Body Material
PBT
MATINGPINDIAMETER
Mating Pin Diameter
1.5 mm [ .059 in ]
MOUNTINGFEATURE
Mounting Feature
Without
TERMINALPOSITIONASSURANCE
Terminal Position Assurance
Yes
POLARIZED
Polarized
Yes
CENTERLINEPITCH
Centerline
5.3 mm [ .209 in ] Pitch
WIDTH
Width
47.55 mm [ 1.872 in ]
HEIGHT
Height
22.45 mm [ .883 in ]
LENGTH
Length
24.6 mm [ .968 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 125, -40 - 125 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 257, -40 - 257 F
DEGREEOFPROTECTION
Degree of Protection
IP67
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94-HB
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
50
CONNECTORPOSITIONASSURANCECAPABLE
Connector Position Assurance Capable
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models