Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1718 - SST Winkelverbinder Stahl feuerverzinkt AKR/AKR L
Bill of material
462651
ARTNR
Artikelnummer
FN
1718
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
A
Height
mm
B
Length
85 mm
C
Width
65 mm
T
Thickness
4 mm
D1
Hole diameter
5 mm
D2
Hole diameter
11 mm
D3
Hole diameter
13.5 mm
B1
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models