Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
172550
Bill of material
1725501207
PN
Part Number
1725501207
DESC
Description
Impact zX2 95 Ohm 6 Pair Orthogonal Direct RAM Signal Module, Unguided, 12 Columns, 288 Circuits, Plated Through Hole Dimension 0.36mm, Lead-Free
APPLICATION
Application
Orthogonal Direct
CIRCUITS
Circuits
288
CURRENT
Maximum Current
0.75 A
DR
Data Rate
28.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models