Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1726 - SST Balkenschuh zweiteilig Stahl feuerverzinkt BSN2P
Bill of material
462735
ARTNR
Artikelnummer
FN
1726
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Balkenschuh zweiteilig
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
A
Width
30 mm
B
Height
mm
C
Length
mm
D
Width
mm
F
Width
mm
T
Thickness
2 mm
D1
Hole diameter
5 mm
D2
Hole diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models