1726480103
Molex
PCB Headers
4.20mm
Mini-Fit Jr.
Powered by
CAD模型選擇
{molex/pcb_headers/4_20mm/mini_fit_jr/172648.prj},{NB=1726480103},{SHA256=hJp42JSx8Oy6rHsQI7mv/Fr5lBvjuL6XwJZRU5GXcyM=},{INAME=03043__1726480103},{PN=1726480103},{DESC=Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 3 Circuits, PA Polyamide Nylon 6/6, 94V-2, Tin (Sn) Plating, Glow-Wire Capable},{CIRCUITS=3},{CURRENT=13.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Molex
Description
172648
Bill of material
1726480103
PN
Part Number
1726480103
1726480103
DESC
Description
Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 3 Circuits, PA Polyamide Nylon 6/6, 94V-2, Tin (Sn) Plating, Glow-Wire Capable
Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 3 Circuits, PA Polyamide Nylon 6/6, 94V-2, Tin (Sn) Plating, Glow-Wire Capable
CIRCUITS
Circuits
3
3
CURRENT
Maximum Current
13.0
A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求