Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1728 - SST Balkenschuh Typ GSE einteilig Stahl feuerverzinkt
Bill of material
462773
ARTNR
Artikelnummer
FN
1728
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Balkenschuh Typ GSE einteilig
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
A
Width
mm
B
Height
mm
C
Length
110 mm
D
Width
42.5 mm
F
Length
115 mm
T
Thickness
2.5 mm
D1
Hole diameter
5 mm
D2
Hole diameter
13 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models