Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1732 - SST Balkenträger 4-reihig Stahl feuerverzinkt BT4
Bill of material
462839
ARTNR
Artikelnummer
FN
1732
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Balkenträger 4-reihig
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
A
Height
mm
B
Length
103.0 mm
C
Width
61 mm
T1
Thickness
3 mm
T2
Thickness
6 mm
D1
Hole diameter
5 mm
D2
Hole diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models