Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1733 - SST Balkenträger einteilig Aluminium BTALU
Bill of material
462846
ARTNR
Artikelnummer
FN
1733
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Balkenträger einteilig
LTEXT2
Langtext 2
Aluminium
LTEXT4
Langtext 4
A
Height
mm
B
Length
103 mm
C
Width
62 mm
T
Thickness
6 mm
D1
Hole diameter
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models