Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1734003 - MVSTBU 2,5/ 2-STF
Bill of material
PHOENIX CONTACT 1734003
MANUID
Product number of the Manufacturer
1734003
DESCSHORT
Short Description
Direct plug-in block
DESCLONG
Long Description
Direct plug-in block, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: MVSTBU 2,5/..-STF, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Direct mounting, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking, mounting: Screw flange, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
MVSTBU 2,5/ 2-STF
PREVIEW
Preview
INTNO
International product number
4017918026790
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAC140
Combustibility class
V0
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC137
Width of spacing
5 mm
BAC476
height at lowest possible mounting
17 mm
BAA351
color
green
BAA018
length
22.100 mm
AAF040
net weight
0.004 kg
AAT080
Pole number
2
BAG626
Transparent
No
AAO663
GTIN
4017918026790
AAW338
Manufacturer product designation
Direct plug-in block
AAU734
Manufacturer product description
Direct plug-in block, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: MVSTBU 2,5/..-STF, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Direct mounting, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking, mounting: Screw flange, type of packaging: packed in cardboard
AAU731
Manufacturer product family
MVSTBU 2,5/..-STF
AAO057
Product type
MVSTBU 2,5/ 2-STF
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1734090 - MVSTBU 2,5/11-STF
    PHOENIX CONTACT
    1715035 - MKDS 1,5/ 3
    PHOENIX CONTACT
    1787953 - UMSTBVK 2,5/ 5-GF-5,08
    Weidmüller
    1716150000 - LM 5.08/03/90 3.5SN GN BX
Download CAD models
No generation actions are associated with this part