Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1734401 - CR-MSTB
Bill of material
PHOENIX CONTACT 1734401
MANUID
Product number of the Manufacturer
1734401
DESCSHORT
Short Description
Coding section
DESCLONG
Long Description
Coding element, Coding section, color: red, product range: CODIERUNG
MANUTYPEDESC
Manufacturer Type Description
CR-MSTB
PREVIEW
Preview
INTNO
International product number
4017918026912
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAZ327
Grid dimensions 1
0 mm
BAA097
color of housing
red
AAO663
GTIN
4017918026912
AAW338
Manufacturer product designation
Coding section
AAU734
Manufacturer product description
Coding section, inserted into the recess in the header or the inverted plug, red insulating material
AAU731
Manufacturer product family
CODIERUNG
AAO057
Product type
CR-MSTB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models