Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1735418-1
Bill of material
1735418-1
PN
Part Number
1735418-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1735418-1
TEINTERNALDESCRIPTION
TE Internal Description
Assembly Slimline SATA Plug 7P+6P
SHELL
Shell
Without
CONNECTORSTYLE
Connector Style
Plug
CONNECTORSYSTEM
Connector System
Cable-to-Board
PROFILE
Profile
Slimline
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTGROUPING
Product Grouping
SATA
PRODUCTTYPE
Product Type
Connector
STACKABLE
Stackable
No
NUMBEROFPOSITIONS
Number of Positions
13
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFROWS
Number of Rows
1
NUMBEROFPORTS
Number of Ports
2
KEYTYPE
Key Type
Dual
KEYED
Keyed
Yes
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTCONFIGURATION
Contact Configuration
6P + 7P
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
.05 um [ 2 uin ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
PCBTERMINATIONAREAPLATINGFINISH
PCB Termination Area Plating Finish
Matte
TERMINATIONPOSTLENGTHIN
Termination Post Length
.076 in
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
MOUNTINGLOCATION
Mounting Location
Top
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
BOARDLOCKLENGTH
Boardlock Length
.7 mm [ .028 in ]
CENTERLINEPITCHMM
Centerline Pitch
1, 1.27 mm
CENTERLINEPITCHIN
Centerline Pitch
.039, .05 in
HOUSINGMATERIAL
Housing Material
Thermoplastic
HOUSINGCOLOR
Housing Color
Black
HEIGHTABOVEPCBOARD
Height Above PC Board
5.4 mm [ .212 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.2 mm [ .048 in ] Recommended
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 185, -40 - 185 F
HIGHTEMPERATUREHOUSING
High Temperature Housing
Yes
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
650
PACKAGINGMETHOD
Packaging Method
Tape & Reel
COMMENT
Comment
Tab - Side Solder Peg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    2129116-3
    TE Connectivity
    1735418-3
Previews
3D
2D
Download CAD models