Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1735610-1
Bill of material
1735610-1
PN
Part Number
1735610-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1735610-1
TEINTERNALDESCRIPTION
TE Internal Description
ASSY, SAS PLUG, SMT, 15+7+7P
SHELL
Shell
Without
CONNECTORSTYLE
Connector Style
Plug
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTGROUPING
Product Grouping
SAS
PRODUCTTYPE
Product Type
Connector
STACKABLE
Stackable
No
NUMBEROFPOSITIONS
Number of Positions
29
NUMBEROFROWS
Number of Rows
1
NUMBEROFPORTS
Number of Ports
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
KEYED
Keyed
No
PLUGCONFIGURATION
Plug Configuration
SAS
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
SOLDERTAILCONTACTPLATINGTHICKNESS
Solder Tail Contact Plating Thickness
2.54
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Solder Peg
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTINGSTYLE
PCB Mounting Style
Edge Mount
BOARDLOCKTYPE
Boardlock Type
ZIF
BOARDLOCKPLATINGMATERIAL
Boardlock Plating Material
Tin over Nickel
BOARDLOCKLENGTH
Boardlock Length
.9 mm [ .035 in ]
BOARDLOCKMATERIAL
Boardlock Material
Brass
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
HEIGHTABOVEPCBOARD
Height Above PC Board
3.1 mm [ .122 in ]
HIGHTEMPERATUREHOUSING
High Temperature Housing
Yes
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
PACKAGINGQUANTITY
Packaging Quantity
55
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models