Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1736980000 - SKMU M63 K SW
Bill of material
Weidmueller 1736980000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1736980000
MANUTYPEDESC
Manufacturer Type Description
SKMU M63 K SW
DESCSHORT
Short Description
Locknut for cable gland (plastic) SKMU PA (plastic locknut) M 63, 8 mm, Polyamid 6 (PA6 - GF30)
DESCLONG
Long Description
Locknut for securing plastic cable glands.
GTIN
4008190956455
MANUNAME
Manufacturer Name
Weidmueller Group
AAG623
wrench width 1
75 mm
AAH500
glass-fiber reinforced
No
AAK241
fire resistance (according to UL94)
HB
AAK302
thread type of the inner thread
Metric
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
8 mm
BAB664
material
Polyamide (PA)
BAC255
Color
jet black (RAL 9005, WHITE-BLACK)
BAD656
Without halogens
Yes
AAF040
Mass
0.017 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1411206 - A-INL-M16-P-GY
    Weidmüller
    1697450000 - SKMU PG9-K GR
    Weidmüller
    1736930000 - SKMU M20 K SW
Previews
3D
2D
Download CAD models