Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1737 - SST Topverbinder Typ EL-S Aluminium
Bill of material
462863
ARTNR
Artikelnummer
FN
1737
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Topverbinder Typ EL-S
LTEXT2
Langtext 2
Aluminium
LTEXT4
Langtext 4
A
Höhe
178 mm
B
Länge
mm
T1
Dicke
10 mm
D1
Lochdurchmesser
5 mm
D2
Lochdurchmesser
5.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models