Catalog navigation
Выбор CAD модели
Доступные продукты: 29
HELP_VARIABLE
Company
Bison Gear Motors
Description
175 Series - Parallel Shaft Gearmotor
Bill of material
011-175-0072
PN
Part Number
MOD
Product Series
175
PO
Power Options
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
HP
HP2
Input Hp
HP
V
Volts
V
AMP
Amps
A
OHL
Overhung Load
Lbs
WT
Weight
Lbs
OPS
Output Shaft Diameter
0.5 In
LUB
Lubrication
Oil Type
RED
Motor Size Input
NA
ULC
Construction File
E89715
ULI
Insulation File
CSA
Construction File
CE
CE Certification