Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1761987-1
Bill of material
1761987-1
PN
Part Number
1761987-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1761987-1
TEINTERNALDESCRIPTION
TE Internal Description
recpt conn assy ra 26pos smt sff
SHELL
Shell
Without
PRODUCTTYPE
Product Type
Connector
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTGROUPING
Product Grouping
Mini-SAS
RECEPTACLECONFIGURATION
Receptacle Configuration
Mini-SAS
STACKABLE
Stackable
No
NUMBEROFPOSITIONS
Number of Positions
26
NUMBEROFROWS
Number of Rows
2
NUMBEROFPORTS
Number of Ports
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
KEYED
Keyed
No
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
.8 mm [ .031 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
HEIGHTABOVEPCBOARD
Height Above PC Board
5.35 mm [ .211 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
HIGHTEMPERATUREHOUSING
High Temperature Housing
Yes
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box & Tube
PACKAGINGQUANTITY
Packaging Quantity
39
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    1-1734346-2
    TE Connectivity
    RJ45 Connectors
    TE Connectivity
    RJ11 Connectors
    TE Connectivity
    SD Card Connectors
    TE Connectivity
    HDMI Connectors
    TE Connectivity
    5787745-3
    TE Connectivity
    2-1734346-1
    TE Connectivity
    2292860-2
    TE Connectivity
    1991234-1
Previews
3D
2D
Download CAD models