Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1775230-1
Bill of material
1775230-1
PN
Part Number
1775230-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1775230-1
TEINTERNALDESCRIPTION
TE Internal Description
SMA Adaptor AMC-901
SIDEAINTERFACE
Side A Interface
UMCC
SIDEAGENDER
Side A Gender
Plug
SIDEBINTERFACE
Side B Interface
SMA
SIDEBGENDER
Side B Gender
Jack
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
1
IMPEDANCEOHM
Impedance
50 Ohm
FREQUENCYGHZ
Frequency
6 GHz
BODYPLATINGMATERIAL
Body Plating Material
Gold
BODYSTYLE
Body Style
Straight
BODYMATERIAL
Body Material
Brass
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Brass
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Bulkhead
MATINGDIAMETER
Mating Diameter
2 mm [ .079 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 90 C [ -40 - 194 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
DURABILITYRATINGCYCLES
Durability Rating
30 Cycles
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models