Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1775468-2
Bill of material
1775468-2
PN
Part Number
1775468-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1775468-2
TEINTERNALDESCRIPTION
TE Internal Description
Dual Stack USB,GF, wo spring, RA, DIP
GROUNDCOMPONENTTYPE
Ground Component Type
Ground Finger
GROUNDINGOPTIONS
Grounding Options
Panel Ground
USBTYPE
USB Type
A
USBVERSION
USB Version
2.0
SIZE
Size
Standard
CONNECTORSTYLE
Connector Style
Receptacle
ORIENTATION
Orientation
Right Angle
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
LED
Without
PRODUCTTYPE
Product Type
Connector
NUMBEROFPORTS
Number of Ports
2
NUMBEROFPOSITIONS
Number of Positions
8
PANELGROUNDLOCATION
Panel Ground Location
Between Ports
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
2.5 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold Flash
CONTACTTERMINATIONTYPE
Contact Termination Type
Through Hole - Solder
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
MOUNTINGLOCATION
Mounting Location
Top
LOCKINGFEATURE
Locking Feature
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Kinked Legs
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
LOCATINGPOSTS
Locating Posts
Without
CENTERLINEPITCHMM
Centerline Pitch
2, 2.5 mm
CENTERLINEPITCHIN
Centerline Pitch
.078, .098 in
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP GF30 (Liquid Crystal Polymer), PA 66 GF30
TAILLENGTH
Tail Length
2.84 mm [ .112 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 85 C [ -4 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
INDUSTRYSTANDARD
Industry Standard
USB 2.0
PACKAGINGMETHOD
Packaging Method
Box & Tray
PACKAGINGQUANTITY
Packaging Quantity
100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models