Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1776226-1
Bill of material
1776226-1
PN
Part Number
1776226-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1776226-1
TEINTERNALDESCRIPTION
TE Internal Description
SMC ASSY, 2.5MM SMT REEL
BLOCKTYPE
Block Type
None
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
2
WIREENTRYANGLE
Wire Entry Angle
Top
CLOSEDEND
Closed End
Without
STACKEDLEVELS
Stacked Levels
Without
CURRENTRATINGMAXA
Current Rating Max
3 A
VOLTAGEVAC
Voltage
250 VAC
INTERLOCK
Interlock
Without
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTMOUNT
Contact Mount
Surface Mount
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
SCREWFLANGE
Screw Flange
Without
MOUNTINGANGLE
Mounting Angle
Vertical
SCREWLESSTERMINALBLOCK
Screwless Terminal Block
No
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGMATERIAL
Housing Material
Thermoplastic
HOUSINGCOLOR
Housing Color
Black
WIRESIZEMM2
Wire Size
.2 - .24 mm2
PACKAGINGQUANTITY
Packaging Quantity
500
PACKAGINGMETHOD
Packaging Method
Tape & Reel
COMMENT
Comment
With Wire Trap
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model