Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1787937 - UMSTBVK 2,5/ 3-GF-5,08
Bill of material
PHOENIX CONTACT 1787937
MANUID
Product number of the Manufacturer
1787937
DESCSHORT
Short Description
DIN rail connector
DESCLONG
Long Description
DIN rail connector, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: UMSTBVK 2,5/..-GF, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: DIN rail, conductor/PCB connection direction: 0 °, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Screw locking, mounting: Threaded flange, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
UMSTBVK 2,5/ 3-GF-5,08
PREVIEW
Preview
INTNO
International product number
4017918042998
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC137
Width of spacing
5.080 mm
BAC476
height at lowest possible mounting
34.600 mm
BAA351
color
green
BAA018
length
42.500 mm
AAF040
net weight
0.012 kg
AAT080
Pole number
3
BAG626
Transparent
No
AAO663
GTIN
4017918042998
AAW338
Manufacturer product designation
DIN rail connector
AAU734
Manufacturer product description
DIN rail connector, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: UMSTBVK 2,5/..-GF, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: DIN rail, conductor/PCB connection direction: 0 °, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Screw locking, mounting: Threaded flange, type of packaging: packed in cardboard
AAU731
Manufacturer product family
UMSTBVK 2,5/..-GF
AAO057
Product type
UMSTBVK 2,5/ 3-GF-5,08
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models