Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1791 - SST HE-Anker Stahl feuerverzinkt
Bill of material
463041
ARTNR
Artikelnummer
FN
1791
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST HE-Anker
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
A
Höhe
mm
B
Breite
40 mm
C
Länge
30 mm
D
Länge
15 mm
T
Dicke
4 mm
D1
Lochdurchmesser
5 mm
D2
Lochdurchmesser
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models