Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1793 - SST Zuganker Stahl feuerverzinkt HTT
Bill of material
463047
ARTNR
Artikelnummer
FN
1793
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Zuganker Typ HTT
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
A
Höhe
mm
B
Länge
62 mm
C
Breite
64 mm
D
Länge
11.4 mm
E
Länge
33 mm
T
Dicke
2.8 mm
D1
Lochdurchmesser
4.7 mm
D2
Lochdurchmesser
17.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models