Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
18-815 - Metric End Caps
Bill of material
18-815
PN
Part Number
18-815
DESCRIPTION
Description (AxB)
End Cap 80x80
SERIES
Series
40
MAT
Material
Glass-Filled Nylon
FIN
Finish
Black
A
80 mm
B
80 mm
WEIGHT
Weight
28 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models